Catalog navigation
CAD model selection
HELP_VARIABLE
Company
KSS.,Co.Ltd.
Description
TMB0602 - Shaft dia 6mm, Lead 2mm
Bill of material
TMB0602
MODEL
Model
TMB0602
SD
Screw shaft outside diameter
6 mm
L
Screw shaft lead
2 mm
S
Stroke
75 mm
AG
Accuracy grade axial gap
Ct7
TP1
Travel per pulse 1
4 mm
RT
Reference thrust
50 N
MS
Motor size
24 mm
W
Weight
180 g
PW
Position of nut
Download CAD models
Previews
3D
Dimension
2D
+81(0) 3-5961-5031